Global
English
Europe, Middle East and Africa
Français
Europe, Middle East and Africa
Deutsch
Europe, Middle East and Africa
Polski
Commonwealth of Independent States
Русский
Americas
English
South America
Português
South America
Español
India
English
Korea
한국어
Taiwan
繁體中文
Vietnam
Tiếng Việt
UPS
Amplon (> 1 kVA)
INX 1/2/3 kVA (CE certification)
INX 1/2/3 kVA
N 1/2/3 kVA
N 6/10 kVA
R 1/2/3 kVA
RT 5/6/8/10/15/20 kVA
Ultron (> 20 kVA)
DPS 300-1200 kVA
DPS 160-500 kVA
HPH Gen2 20-40 kVA
HPH 60-120 kVA
HPH 160/200 kVA
NT 20-500 kVA
Modulon (Modular UPS)
DPH 20- 80/120 kVA
DPH 25- 75/150/200 kVA
DPH 50- 300/500/600 kVA
Agilon (≤ 1.5 kVA)
VX 600/1000 VA
Connectivity
SNMP card
SNMP IPv6 Card
Programmable Relay I/O card
Modbus card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Mini USB Card
Mini Dry Contact Card
Mini TVSS Card
EnviroProbe
Software
InfraSuite Device Master
UPSentry
Shutdown Agent
Software Download Center
Datacenter
Power Management
Rack-Mount Remote Power Panel, 40kVA
Rack-Mount Remote Power Panel
Rack Power Distribution Unit (rPDU)
Rack-Mount Static Transfer Switch
Busway System
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Power Quality
Active Harmonic (Power) Filter
Static Var Generator (SVG)
News & Event
News
2023
2022
2021
Archive
Subscribe
Event
Archive
Support
Service
Download
Leaflet
Brochure
User Manual
Tools
Single Phase UPS Selector
Technical Article
Video
Brand Video
Data Center Video
UPS Video
PQC Video
Success Story Video
Event Video
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Media Contact
Email Us
Request A Quote
Feedback & Enquiries
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
CIS
South America
About Us
Introduction
Product Awards & Recognition
Research & Development
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
UPS
Amplon (> 1 kVA)
Ultron (> 20 kVA)
Modulon (Modular UPS)
Agilon (≤ 1.5 kVA)
Connectivity
Software
Discontinued Products
IN Series 1/2/3 kVA
DPS series 60/80/100/120 kVA
E Series 1/2/3 kVA
EH 10/15/20 kVA
H Series 15/20/30 kVA
N Series 1/2/3 kVA (old model)
NH Plus Series 20-480 kVA
R Series 1/2/3 kVA (old model)
RT Series 5/6/10 kVA (old model)
VX 600VA
J Series 11kVA
UPS
»
Discontinued Products
»
RT Series 5/6/10 kVA (old model)
RT Series, Single Phase, 5/6/10 kVA (old mode)
Introduction
Technical Specifications
Photos
Downloads
News and Success Stories
News and Success Stories
DISCONTINUED :
recommended replacement product
RT 5/6/8/10/15/20 kVA
.
Success Stories
Delta provides scalable modular UPS solution for Adelaide Airport as it continues to expand
Melbourne Airport Chose Delta UPS for its Mission Critical Operations
Delta Electronics Introduces its Single-phase UPS to the Akmola Distribution Facility
Delta supports the continuous running of ATMs for a major bank in Peru
top
Send
Print
Subscribe Newsletter
Delta ICT Solutions
Delta ICT Channel