PRODUCT LIST

Precision Cooling - RoomCool F Series

Technical Specifications

Product available regions : Russia & CIS, SEA, China, Korea
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
 
Model
HCD6640-20 / HCD6660-30 / HCD6660A-35 / HCD6670A-40 / HCD6680A-50 / HCD66A0A-60 / HCD66B0A-70
Air flow
Down flow
Input Power
3-phase 380-415V, 50 Hz
Capacity *
 
HCD6640-20
Total capacity : 17.8 kW
 
Sensible capacity : 16.0 kW
HCD6660-30
Total capacity : 25.7 kW
 
Sensible capacity : 23.1 kW
HCD6660A-35
Total capacity : 34.1 kW
 
Sensible capacity : 28.3 kW
HCD6670A-40
Total capacity : 36.8 kW
 
Sensible capacity : 30.5 kW
HCD6680A-50
Total capacity : 48.5 kW
 
Sensible capacity : 43.7 kW
HCD66A0A-60
Total capacity : 55.1 kW
 
Sensible capacity : 49.6 kW
HCD66B0A-70
Total capacity : 65.8 kW
 
Sensible capacity : 59.2 kW
Compressor
 
Type
Scroll compressor
Refrigerant
R410A
Fan
Type : EC
Heater
Type : Electronical heater
Humidifier
Type : Electrode humidifier
Filter
Type : MERV 8
Conformance
CE
Display
Touch panel
Communication
RS-485 x 1, Input dry contact x 2, Output dry contact x 6, SNMP x 1
Dimensions (WxDxH)
HCD6640-20 : 852 x 850 x 1970 mm
 
HCD6660-30 : 852 x 850 x 1970 mm
 
HCD6660A-35 : 852 x 850 x 1970 mm
 
HCD6670A-40 : 852 x 850 x 1970 mm
 
HCD6680A-50 : 1702 x 850 x 1970 mm
 
HCD66A0A-60 : 1702 x 850 x 1970 mm
 
HCD66B0A-70 : 2052 x 850 x 1970 mm
Weight
HCD6640-20 : 250 kg
 
HCD6660-30 : 288 kg
 
HCD6660A-35 : 311 kg
 
HCD6670A-40 : 314 kg
 
HCD6680A-50 : 520 kg
 
HCD66A0A-60 : 527 kg
 
HCD66B0A-70 : 595 kg
* Cooling capacity is measured at 24°C return air temperature, 50% relative humidity and 45°C condensing temperature.

All specifications are subject to change without prior notice.

Outdoor Unit
 
Model
HFC6B40-09S
Input Power
1-phase 220-230V, 50Hz
Fan
Type : AC
Dimension (W x D x H)
1115 x 1100 x 1090 mm
Weight
79 kg
Model
HFC6B40-11S
Input Power
1-phase 220-230V, 50Hz
Fan
Type : AC
Dimension (W x D x H)
1315 x 1100 x 1090 mm
Weight
89 kg
Model
HFC6B40-13S
Input Power
1-phase 220-230V, 50Hz
Fan
Type : AC
Dimension (W x D x H)
1515 x 1100 x 1090 mm
Weight
99 kg
Model
HFC6B50-15S
Input Power
1-phase 220-230V, 50Hz
Fan
Type : AC
Dimension (W x D x H)
1715 x 1100 x 1090 mm
Weight
107 kg
Model
HFC6B70-17D
Input Power
1-phase 220-230V, 50Hz
Fan
Type : AC
Dimension (W x D x H)
1915 x 1100 x 1090 mm
Weight
142 kg
Model
HFC6B70-20D
Input Power
1-phase 220-230V, 50Hz
Fan
Type : AC
Dimension (W x D x H)
2215 x 1100 x 1090 mm
Weight
154 kg
Model
HCC6C40-09S
Input Power
3N~, 380-415V, 50/60Hz
Fan
Type : EC
Dimension (W x D x H)
1115 x 1100 x 1090 mm
Weight
82 kg
Model
HCC6C40-11S
Input Power
3N~, 380-415V, 50/60Hz
Fan
Type : EC
Dimension (W x D x H)
1315 x 1100 x 1090 mm
Weight
92 kg
Model
HCC6C50-13S
Input Power
3N~, 380-415V, 50/60Hz
Fan
Type : EC
Dimension (W x D x H)
1515 x 1100 x 1090 mm
Weight
102 kg
Model
HCC6C50-15S
Input Power
3N~, 380-415V, 50/60Hz
Fan
Type : EC
Dimension (W x D x H)
1715 x 1100 x 1090 mm
Weight
110 kg
Model
HCC6C70-17D
Input Power
3N~, 380-415V, 50/60Hz
Fan
Type : EC
Dimension (W x D x H)
1915 x 1100 x 1090 mm
Weight
148 kg
Model
HCC6C70-20D
Input Power
3N~, 380-415V, 50/60Hz
Fan
Type : EC
Dimension (W x D x H)
2215 x 1100 x 1090 mm
Weight
160 kg
 
Request A Quote
First Name *
Last Name *
Company *
Job Title *
Work Email *
Work Phone *
State / Province
Country *
Products you are interested in *
Message *
Subscribe Newsletter *
 

top

SUBSCRIBE NEWSLETTER