Modular UPS - DPH Series 20- 80/120 kVA
Technical Specifications
Product available regions :
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
Because product specifications vary slightly from region to region, please download your local leaflet or visit your local website for detailed product information.
|
Model
DPH-80K / DPH-120K
Power Rating
● DPH-80K
20, 40, 60, 80 kVA
20, 40, 60, 80 kW
Power Module Quantity: Up to 4 units
● DPH-120K
20, 40, 60, 80, 100, 120 kVA
20, 40, 60, 80, 100, 120 kW
Power Module Quantity: Up to 6 units
Input
Nominal Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Range
305~478 Vac (full load), 228~478 Vac (70% load)
Current Harmonic Distortion
≤ 2%*
Power Factor
> 0.99
Frequency Range
40~70 Hz
Output
Voltage
220/380 Vac, 230/400 Vac, 240/415 Vac (3-phase, 4-wire + G)
Voltage Harmonic Distortion
≤ 1% (linear load)
≤ 4% (non-linear load)
Voltage Regulation
±1% (static)
Frequency
50/60 Hz
Overload Capability
≤ 125%: 10 minutes
≤ 150%: 1 minute
> 150%: 1 second
Display
10” color touch screen
Interface
Standard
External battery temperature detection x 4, External switch/breaker status dry contact x 4, Output dry contact x 6, Input dry contact x 4, Parallel port x 2, USB Port (Type A x 2, Type B x 1), RS232 Port x 1, Modbus Port x 1, BMS (RJ45) x 1, Ethernet x 1, SNMP Slot x 1, REPO Port x 1
Conformance
Safety
CE
Efficiency
AC-AC
> 96% (Peak efficiency)
ECO Mode
99%
Battery
Nominal Voltage
±240 Vdc (default, ±180~±276 Vdc configurable)
Charge Voltage
±272 Vdc (adjustable from 204 to 312 V)
Protection of Battery Deep Discharge
Yes
Environment
Operating Temperature
0~40℃
Relative Humidity
95% (non-condensing)
Audible Noise (at one meter)
< 65 dB
IP Protection
IP20
Others
Parallel Redundancy and Expansion
Module and system redundancy, Maximum 8 units
Battery Start
Yes
Physical
Dimensions (W x D x H)
600 x 850 x 1445 mm
Weight - UPS System (without power modules)
● DPH-80K
150 kg
● DPH-120K
162 kg
Weight - 20 kW Power Module (optional)
18 kg
* When input voltage total harmonic distortion input is less than 1%
All specifications are subject to change without prior notice.
Request A Quote |