PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • Delta UPS DPM Series, Three Phase, 500-1375 kVA, 480V

    Introduction

    Product available region : North America
     

    Ultimate power protection with intelligent design and superior power performance

    The Ultron DPM is a true online double-conversion UPS offering the maximum available power, energy efficiency, and power performance for large data centers requiring high power ratings and highly reliable power protection. Capable of parallel expansion up to 4 units, this product series is expected to fulfill the requirements for the Megawatt power demands of large data centers.

    Delta is firmly committed to making data centers as green as possible. The Ultron DPM series UPS is the ecological choice with its AC-AC conversion efficiency of up to 96 % in normal operation and 98.5 % in Robust ECO mode. This high energy efficiency results in considerable energy savings for large data centers.The self-diagnosis of key components providing proactive maintenance and aging detection effectively minimizes downtime risks. The Ultron DPM series UPS is the most suitable power protection for safeguarding the continuity of large data center businesses.

     

    Applications:

    DPM Series, Three Phase, 500 - 1375 kVA, 480V - Applications

     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    SUBSCRIBE NEWSLETTER