PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta UPS Amplon family - 1kVA or higher, Single-Phase UPS
  • M Series Single Phase Server UPS 1/1.5/2/3 kVA

    Features

    DISCONTINUED : recommended replacement product MX 1.1/2/3 kVA.
     
    Availability
    Hot swappable battery pack for easy maintenance.
    Automatic voltage regulator (AVR) delivers stable output voltage.
    Wide input voltage range reduces battery discharge occurrence and extends battery life.
    Battery starts when utility power is not present.
    Self test for battery replacement warning.
    Flexibility
    Rack or tower configuration in 2U size cabinet.
    Optional external battery pack (applicable for 3kVA model) for extendable backup time.
    Communication slot for various smart cards to support various applications.
    Intelligent management software connectivity via RS232 or USB port.
    Total Cost of Ownership
    High output power factor 0.9 provides more real power to critical loads.
    High efficiency online mode can reach at minimum 97% and 96% for 1/1.5kVA and 2/3kVA respectively supporting operating cost savings.
    Automatic fan-speed control function lowers noise and prolongs fan life under different operation modes with lower speed.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top