Global
English
Europe, Middle East and Africa
Français
Europe, Middle East and Africa
Deutsch
Europe, Middle East and Africa
Polski
Russia & CIS
Русский
North America
English
South America
Português
South America
Español
India
English
South Korea
한국어
Taiwan
繁體中文
Vietnam
Tiếng Việt
UPS
Amplon (> 1kVA)
MX Series 1.1/2/3 kVA
N Series 1/2/3 kVA
N Series 6/10 kVA
R Series 1/2/3 kVA
RT Series 1/2/3 kVA
RT Series 5/6/8/10/15/20 kVA
Ultron (> 10kVA)
EH Series 10/15/20 kVA
HPH Gen.2 Series 20-40 kVA
HPH Series 20-120 kVA
HPH Series 160/200 kVA
NT Series 20-500 kVA
DPS Series 300-1200 kVA
DPS Series 160-500 kVA
DPM Series 250-1250 kVA (480V)
Modulon (Modular UPS)
DPH Series 15-60/105 kVA (208V)
DPH Series 20-80/120 kVA
DPH Series 25-75/150/200 kVA
DPH Series 50-300/500/600 kVA
Agilon (≤ 1.5kVA)
VX 600/1000/1500 VA
Connectivity
SNMP Card
SNMP IPv6 Card
Relay I/O Card
Modbus Card
Mini SNMP IPv6 Card
Mini Relay I/O Card
Mini Modbus Card
Mini USB Card
Mini Dry Contact Card
Mini TVSS Card
EnviroProbe
Software
InfraSuite Device Master
UPSentry
Shutdown Agent
Software Download Center
Discontinued Products
Data Center
Solutions
Micro Data Center
POD
Containerized Data Center
Power Container
Power Management
Modular UPS - DPH Series
Power Distribution Unit
Rack-Mount Remote Power Panel, 40kVA
Rack-Mount Remote Power Panel
Rack Power Distribution Unit
Rack-Mount Static Transfer Switch
Busway System
Precision Cooling
Immersion Cooling
CoolDoor 30/50 kW
RowCool R Series 30/45 kW, DX
RowCool 29/43 kW, Chilled Water
RowCool 70/95 kW, Chilled Water
Air Distribution Unit
Rack & Accessories
Modular Rack
Rack Accessories
Management System
InfraSuite Manager (DCIM)
InfraSuite Device Master
EnviroStation
EnviroProbe
Discontinued Products
Power Quality
Active Harmonic (Power) Filter
Static Var Generator (SVG)
News & Event
News
2022
2021
2020
Archive
Subscribe
Event
2019
2018
2017
Archive
Support
Service
Download
Leaflet
Brochure
User Manual
Other Language Files
Tools
Single Phase UPS Selector
Estimated Power Rating
Battery Calculator
Technical Article
Video
Brand Video
Data Center Video
PQC Video
Success Story Video
Event Video
FAQ
UPS Q&A
Contact
Find Us
Sales Contact
Media Contact
Email Us
Request A Quote
Feedback & Enquiries
Feedback Website Issue
Partners
Partner Program
Authorized Business Partner (ABP)
Authorized Service Provider (ASP)
Join now
Login
Our Partners
APAC
EMEA
Russia / CIS
North America
South America
About Us
Introduction
Product Awards & Recognition
Research & Development
Success Stories
Manufacturing
Infrastructure
Financial Services
Education
Computing Services
Transportation
Government and Public Sectors
Retail
Healthcare
UPS
Amplon (> 1kVA)
Ultron (> 10kVA)
Modulon (Modular UPS)
Agilon (≤ 1.5kVA)
Connectivity
Software
Discontinued Products
DPS series 60/80/100/120 kVA
E Series 1/2/3 kVA
GAIA Series 1/2/3 KVA
H Series 15/20/30 kVA
M Series 1/1.5/2/3 kVA
N Series 6/12 kVA (old model)
N Series 1/2/3 kVA (old model)
NH Plus Series 20-120 kVA
R Series 1/2/3 kVA (old model)
RT Series 1/2/3 kVA (old model)
RT Series 5/6/10 kVA (old model)
VX 600VA
PRODUCT LIST
Select Productline
UPS
Datacenter
TPS
Select Product Family
Agilon Family (< 1kVA)
Amplon Family (1-10kVA)
Ultron Family (> 10kVA)
Modulon Family (Modular UPS)
Select Product Module
Power Management
Precision Cooling
Rack & Accessories
Environment Management System
Select Product Module
InD - DC & AC Power Systems
OutD - Outdoor Power Systems
Renewable Hybrid
Rectifiers
Converters
Chargers
Inverters
Controllers
DELTA UPS FAMILIES
UPS Amplon Family
1kVA or higher
Single-Phase UPS
UPS Ultron Family
10kVA or higher
Three-Phase On-Line UPS
UPS Modulon Family
20kVA or higher
Modular UPS
UPS Agilon Family
Under 1.5kVA or higher
Single-Phase UPS
UPS
»
Discontinued Products
»
E Series 1/2/3 kVA
Amplon E Series, Single Phase UPS 1kVA to 3kVA
Introduction
Features
Technical Specifications
Downloads
News and Success Stories
Features
DISCONTINUED :
recommended replacement product
N 1/2/3 kVA
.
Double-conversion technology provides 24/7 full-time protection.
Automatic input frequency (50 or 60 Hz) Auto-detection.
AC-start and battery-start capabilities.
Input voltage bears up to 330 Vac. Suitable for severe utility conditions.
High charging capability increases availability.
Suitable for long backup time applications with customized battery source.
Optional external battery pack for longer backup time.
Smart slot for mission critical applications.
High input power factor (pf > 0.97) saves installation costs.
Wide input voltage range and stable power supply extends battery lifetime.
top
Send
Print
Subscribe Newsletter
Delta ICT Solutions
Delta ICT Channel
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy.
Data Privacy Policy
OK