PRODUCT LIST
DATACENTER CATEGORIES
RowCool 43 kW, Chilled Water Cooling
Technical Specifications
Model
HCH1870
Input Power
1-phase 208-230 V, 50/60 Hz
Rating Capacity *
Total Capacity: 43.4 kW
Sensible Capacity: 43 kW
Maximum Capacity **
Total Capacity: 59.1 kW
Sensible Capacity: 59.1 kW
High Temperature Water Capacity ***
Total Capacity: 37 kW
Sensible Capacity: 37 kW
Fan Type
EC
Piping Connection
Top / Bottom
Conformance
UL
Communication
RS-485 x 1, Input dry contact x 2, Output dry contact x 2, SNMP slot x 1
Dimension (W x D x H)
11.8 x 42.9 x 78.7 inches
300 x 1090 x 2000 mm
Weight
412.3 lb
187 kg
* Rating capacity is measured at 105℉ (40.6℃) DB / 70.9℉ (21.6℃) WB / Inlet water temperature 44.6℉ (7℃).
** Maximum capacity is measured at 120℉ (48.9℃) DB / 23.9℃ (75℉) WB / Inlet water temperature 44.6℉ (7℃).
*** High temperature water capacity is measured at 105℉ (40.6℃) DB / 70.9℉ (21.6℃) WB / Inlet water temperature 53.6℉ (12℃) / Outlet water temperature 68℉ (20℃).
** Maximum capacity is measured at 120℉ (48.9℃) DB / 23.9℃ (75℉) WB / Inlet water temperature 44.6℉ (7℃).
*** High temperature water capacity is measured at 105℉ (40.6℃) DB / 70.9℉ (21.6℃) WB / Inlet water temperature 53.6℉ (12℃) / Outlet water temperature 68℉ (20℃).
Product available regions:
|
Request A Quote |