PRODUCT LIST
DATACENTER CATEGORIES
Rack-Mount Remote Power Panel
Features
High Flexibility
Provides three different rated power levels, 30 kVA, 50 kVA and 80 kVA, for your selection
The highly scalable design allows installation of at maximum six hot-swappable breaker modules (optional), which means that it can connect at maximum 18 branches
Various accessories are available for options such as TVSS module, main input breaker and SNMP IPv6 card
High Reliability
Detects any hot-swappable breaker module’s branch current
Provides abnormal voltage and phase-lack alarms
Provides system and each branch’s current monitoring and alarm functions
Intelligently judges the specifications of each hot-swappable breaker module installed
Smartly monitors whether each latch is closed or open, each branch’s status and the optional main input breaker’s status
Provides REPO function
Convenience
User-friendly 4.9-inch LCD interface
Built-in RS-232 port and smart slot allow remote monitoring
Records at a maximum 2000 event logs
Provides 6 sets of output dry contacts
Product available regions:
.
.
|
Request A Quote |