PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • Delta UPS DPM Series, Three Phase, 500-1375 kVA, 480V

    Technical Specifications

    Model
     
    DPM-500K
    Power Rating : 500kVA / 500kW
    DPM-550K
    Power Rating : 550kVA / 500kW
    DPM-750K
    Power Rating : 750kVA / 750kW
    DPM-825K
    Power Rating : 825kVA / 750kW
    DPM-1000K
    Power Rating : 1000kVA / 1000kW
    DPM-1100K
    Power Rating : 1100kVA / 1000kW
    DPM-1200K
    Power Rating : 1250kVA / 1250kW
    DPM-1375K
    Power Rating : 1375kVA / 1250kW
    Input
     
    Nominal Voltage
    480 Vac, 3P3W
    Voltage Range
    +10/-15%, 408~552 Vac (full load)
    Frequency
    50/60Hz +/- 5Hz
    Power Factor
    > 0.99 (full load)
    Current Harmonic Distortion
    < 3%
    Output
     
    Voltage
    480 Vac, 3P3W
    Voltage Regulation
    ±1 %
    Voltage Harmonic Distortion
    < 1.5 % (linear load)
    Overload Capability
    105% ~ ≤125%: 10 minutes
     
    126% ~ ≤150%: 1 minute
     
    >150%: 1 second
    Frequency
    50/60Hz +/- 0.05Hz
    External Battery
     
    Compatible Type
    VRLA, vented
    Battery Voltage
    480 Vdc
    Quantit
    38 ~ 42 pcs
    Charge Current
    DPM-500K/550K : 140A
     
    DPM-750K/825K : 210A
     
    DPM-1000K/1100K : 280A
     
    DPM-1200K/1375K : 350A
    Display
    LCD : Touch Screen
    Communication Interfaces
    Smart Slot x 1, Parallel Port x 2, REPO Port x 1, Input Dry Contact x 2, Output Dry Contact x 6, Breaker Detection x 4, USB Port x 2, RS-232 x 1, SNMP Card x 1, Battery Temperature Detection x 4
    Parallel Operation
    Redundancy and Expansion : Up to 8 units
    Efficiency
    Online Mode : Up to 96% (95% at 30% load)
     
    Robust ECO Mode : Up to 98.5%
    Environment
    Operating Temperature : 0 ~ 40 ° C (32~104 ℉ )
     
    Relative Humidity : 0 ~ 95% (non condensing)
     
    Audible Noise : < 75 dBA
     
    Protection Level : IP20
    Dimensions (W x D x H)
    DPM-500K/550K : 2130 x 875 x 1900 mm (84.3 x 34.4 x 74.8 in)
     
    DPM-750K/825K : 2745 x 875 x 1900 mm (108.7 x 34.4 x 74.8 in)
     
    DPM-1000K/1100K : 3910 x 875 x 1900 mm (146.5 x 34.4 x 74.8 in)
     
    DPM-1200K/1375K : 4525 x 875 x 1900 mm (182.1 x 34.4 x 74.8 in)
    Weight
    DPM-500K/550K : 1521 kg (3353 lbs)
     
    DPM-750K/825K : 2191 kg (4830 lbs)
     
    DPM-1000K/1100K : 2946 kg (6495 lbs)
     
    DPM-1200K/1375K : 3574 kg (7879 lbs)
    All specifications are subject to change without prior notice.
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    QUICK LINKS

    SUBSCRIBE NEWSLETTER