PRODUCT LIST

DELTA UPS FAMILIES

UPS Amplon Family 1kVA or higher
Single-Phase UPS
Delta UPS Amplon Family
UPS Ultron Family 10kVA or higher
Three-Phase On-Line UPS
Delta UPS Ultron Family
UPS Modulon Family 20kVA or higher
Modular UPS
Delta UPS Modulon Family
UPS Agilon Family Under 1.5kVA or higher
Single-Phase UPS
Delta UPS Agilon Family
  • Delta Online UPS - Ultron Family - 10kVA or higher, Three-Phase On-Line UPS
  • Delta UPS DPM Series, Three Phase, 500-1375 kVA, 480V

    Features

    Superior Power Performance and Efficiency
    AC-AC efficiency up to 96%, efficiency optimization at light loads savesenergy costs
    Robust ECO mode up to 98.5 % efficiency with higher system reliability
    Low harmonic pollution (iTHD<3%) & high input power factor (>0.99)
    Assured Reliability
    Smart modular design with internal redundancy achieves fault isolation for higher reliability
    Advanced technologies including waveform capture, IR scanning and battery aging data analysis provide key component predictive maintenance and minimize downtime risk
    Key component redundancy allows individual faults for higher UPS availability
    Greater Flexibility
    Supports both top and bottom cable entry for flexible configurations, and fully front access
    Up to four UPS units can be paralleled for redundancy or expansion
    Adjustable battery charging voltage adapts to multiple types of batteries
    Intelligent Management
    Intuitive HMI touchscreen enables easier UPS information access and operation
    Built-in USB port is standard for easy access to over 5000 data logs for event diagnosis
    SNMP card is equipped as standard for remote monitoring and management
     
    Request A Quote
    First Name *
    Last Name *
    Company *
    Job Title *
    Work Email *
    Work Phone *
    State / Province
    Country *
    Products you are interested in *
    Message *
    Subscribe Newsletter *
     

    top

    QUICK LINKS

    SUBSCRIBE NEWSLETTER