Выбор Продукта

  • MidD Slimline Plant

    Технические характеристики

    Height, 300A, 26 pos PDU
    10.5” (2U rect, 4U PDU)
    Height, 600A, 26 pos PDU
    14” (4U rect, 4U PDU)
    Height, 600A, 52 pos PDU (2)
    21” (4U rect, 8U PDU)
    Width, body
    19” or 23” systems
    Depth, overall
    15”
    Efficiency
    96 % / 92%
    Ambient temperature
    -40 to +65 °C
    Relative humidity
    95 % max, non cond.
    Safety / Approvals
    UL60950 / UL1801 / UL1950
     
    FCC Part 15, Class B
     
    EN55022 Class B