Выбор Продукта

Подпишитесь на Newsletter

CellD DPS 850B-48-4

Technical Specifications

Height, overall
1.75 inches
Width
19 inches
Depth, overall
10 inches
Weight – system
9.5 lbs.
Weight – rectifier (ea.)
1 lb
Efficiency
≥ 95 %
Operating temperature
-40 to +75 °C
Relative humidity
95 % max, non cond.
Safety
UL60950 / UL1801 / UL1950
Radiated Emissions
FCC Part 15, Subpart B, Class B
NEBS
NEBS Level 3 (pending)
Controller
PSC 3
Rectifier
DPR850B