Выбор Продукта

Подпишитесь на Newsletter

CellD DPS 850B-48-4

Features

Power up to 60 amps (3.4 kW), high power density
19” system – 1U high – 10” depth
19” or 23” mounting
Distribution (rear access)
● Circuit Breakers: 1 battery / 1 load 
● 10 GMT fuse positions
Wide AC input range – 80-300 VAC
Optional low voltage disconnect (LVD)
Dual AC feed (IEC)
Flush mount or mid mount
Full feature SNMP controller (PSC3)