Выбор Продукта

  • CellD Vector

    Technical Specifications

    Height
    3.5 inches (2U)
    Width
    23 inches
    Depth
    12” (front wired)
     
    15” (rear wired)
    Weight, system
    20 lbs.
    Efficiency
    92 %
    Operating temperature
    -40 to +75 °C
    Relative humidity
    95 % max, non cond.
    Safety
    UL60950 / UL1801 / UL1950
    NEBS
    NEBS Level 3 certified
    Radiated Emissions
    FCC Part 15, Subpart B, Class B
    Controller
    CSU503 (Vector SNMP)
    Rectifiers
    Vector Series