Выбор Продукта

  • CellD Micro Vector

    Technical Specifications

    Height, overall
    3.5 inches
    Width, body
    19 inches
    Depth, overall
    12 inches
    Weight, - system
    15 lbs.
    Weight – rectifier (ea.)
    2 lbs.
    Efficiency
    ≥ 92 %
    Ambient temperature
    -40 to +75 °C
    Relative humidity
    95 % max, non cond.
    Safety
    UL60950 / UL1801 / UL1950
    Radiated Emissions
    FCC Part 15, Subpart B, Class B
    NEBS
    NEBS Level 3 (pending)
    Controller
    PSC 3
    Rectifier
    DPR300B, DPR600B