Выбор Продукта

Подпишитесь на Newsletter

CellD Micro Vector

Introduction

The Micro Vector series horizontal airflow power system is designed for –48 volt applications requiring between 6 amps and 50 amps where power, controller, and distribution are contained in a single small pack-age. Flexible power levels are achieved by support of both 300 watt and 600 watt rectifier options.

The system includes AC input, SNMP controller, four rectifier positions, integrated DC distribution, and low voltage disconnect (LVD) option.