Выбор Продукта

  • CellD Micro Vector

    Features

    Power up to 50 amps (2.7 kW), high power density
    Front-wire system
    19” system – 2U high – 12” depth
    19” or 23” mounting
    Distribution
    ● Circuit Breakers: 2 battery / 2 load 
    ● 16 GMT fuse positions
    Wide AC input range – 90-300 VAC
    Optional low voltage disconnect (LVD)
    Single or Dual AC feeds
    Wall mountable
    Full feature SNMP controller (PSC3)