Выбор Продукта

  • CellD DPS-2400B-48-3

    Technical Specifications

    Height, overall
    1.75 inches
    Width, body
    19 inches
    Depth, overall
    16.5 inches
    Weight, - system
    13.8 lbs.
    Weight – rectifier (ea.)
    3.3 lbs.
    Efficiency
    94.3 %
    Ambient temperature
    -40 to +75 °C
    Relative humidity
    95 % max, non cond.
    Safety
    UL60950 / UL1801 / UL1950
     
    UL Listed Shelf
     
    UL Recognized Rectifiers
    Radiated Emissions
    FCC Part 15, Subpart B, Class B
    Controller
    PSC3
    Rectifier
    DPR2400B-48