PRODUCT LIST

  • Controllers - Supporting sustainable operations

    Controllers are the brains of a modern telecom system, and they play a key role in enabling sustainable site operation. Delta’s first-class controllers enable the use of smaller diesel generators and create savings of over 30% in fuel consumption or over 50% as a result of efficient battery control.

    Delta’s controllers create indirect savings through lower maintenance costs: advanced rectifier management and remote communication features minimize the number of site visits, while optimized generator loading minimizes fuel consumption, and genset control minimizes the running time. These features lead to fewer maintenance and refueling trips. Additionally, site operation in different locations can be diagnosed using a Web interface. The controllers can be accessed wirelessly via GPRS or GSM, or via a wired LAN or public switched telephone network (PSTN) connection.

     

    Read more about Delta's controllers:
    http://www.deltapowersolutions.com/tps/controllers.php 

    Explore SolutionE:
    http://www.deltapowersolutions.com/solutione/

    top