PRODUCT LIST

  • DPR 850 EnergE

    Technical Specifications

    Efficiency
    95.2%
    Power density
    30 W / in³
    Control and monitoring
    PSC 3 / CSU 502
    User interface
    Status indication
    Dimensions (W x H x D)
    51.8 x 40 x 247.2 mm
     
    2.04 x 1.57 x 9.73 in
    Weight
    0.6 kg
     
    1.32 lb
    Standards
     
    Safety
    EN / IEC 60950
     
    UL 60950
     
    CAN / CSA - C22.2
    EMI (radiated)
    EN 55022, class B
    Environment
    RoHS compliant
    Cooling
    Fan cooled
    Acoustics
    44 dB (A)
    Operating temperature
    -40 - +75 °C
     
    -40 - +167 °F
    top