PRODUCT LIST

  • DPR 6000 EnergE

    Technical Specifications

    Output voltage, nominal
    53.5 V
    Operating voltage range
    42-58 V
    Maximum power
    6000 W
    Maximum current
    125 A
    Mains input voltage
    250 - 530 Vrms, 3 phase
    Mains frequency
    50 / 60 Hz
    Efficiency
    96.5 %
    Power density
    26.5 W / in3
    Control and monitoring
    Orion controller
    Cooling
    Fan cooled
    Specs are subject to change without notice.
    top