PRODUCT LIST

  • DPR 4000 EnergE

    Technical Specifications

    Output voltage, nominal
    53.5 V
    Operating voltage range
    42-58 V
    Maximum power
    4050 W
    Maximum current
    83.3 A
    Mains input voltage
    80 - 300 Vrms
    Mains frequency
    50 / 60 Hz
    Efficiency
    95.2 %
    Power density
    27.3 W / in3
    Control and monitoring
    PSC 3
    Cooling
    Fan cooled
    top