PRODUCT LIST

SUBSCRIBE NEWSLETTER

DPR 300

Technical Specifications

Output voltage, nominal
53.5 V *1 / 54 V *2
Operating voltage range
42 - 58 V
Maximum power
300 W
Maximum current
7 A *1 / 6.25 A *2
Mains input voltage
80 - 300 Vrms *1
 
90 - 310 Vrms *2
Mains frequency
50 / 60 Hz
Efficiency
91.5 % *1 / 88 % *2
Power density
7 W / in3
Control and monitoring
PSC 1 *1
 
PSC 3 *1
 
CSU 502 *2
Cooling
Fan cooled
top