PRODUCT LIST

  • DPR 2900 EnergE

    Technical Specifications

    Output voltage, nominal
    54 V
    Operating voltage range
    40 - 59.5 V
    Maximum power
    2900 W
    Maximum current
    56.25 A
    Mains input voltage
    88 - 310 Vrms
    Mains frequency
    50 / 60 Hz
    Efficiency
    96.4 %
    Power density
    36.5 W / in3
    Control and monitoring
    PSC 3, CSU 501, CSU 502
    Cooling
    Fan cooled
    top