PRODUCT LIST

  • DPR 2900 EnergE 97.2%

    Technical Specifications

    Output voltage, nominal
    54.0 V
    Operating voltage range
    43 - 58 V
    Power limitation
    2900 W
    Current limitation
    56.25 A
    Mains input voltage
    90 - 300 Vrms
    Mains frequency
    50 / 60 Hz
    Efficiency
    97.5 %
    Power density
    36.5 W / in3
    Control and monitoring
    ORION / CSU502 controller
    Dimensions (W x H x D)
    125.5 x 41.0 x 269.9 mm (4.9 x 1.6 x 10.6 in)
    Weight
    2.0 kg (4.4 lb)
    Cooling
    Fan cooled
     

    * All specifications are subject to change without prior notice.

    top