PRODUCT LIST

  • DPR 2900 EnergE 97.2%

    Features

    OPEX & energy saving – leading efficiency 97.5%
    OPEX saving – extended temperature range
    Space saving – world’s leading packaging of high efficiency technology – up to 11.6 kW in 1U shelf
    Power density 36.5 W/in³
    Easy retrofit to existing DPR 2700 Series installations
    Integrated AC over voltage protection
    top