PRODUCT LIST

  • OutD V series

    Technical Specifications

    Construction
    Single- or multi-layer steel cabinet
    Protection
    IP 54, IP 55
    Cooling / Heating
     
    Air Ventilation (AV)
    > 100 / 250 W/K, 48 Vdc
    Heat Exchanger (HEX)
    > 80 / 160 W/K, 48 Vdc
    Active Cooling (AC)
    > 750 / 1 400 / 2 000 W (L35L35), 230 Vac
    Hybrid cooling system
    > AV + AC, HEX + AV, AV + TEC
    Heaters
    Option - 500 W, 230 Vac
    top