• Delta Telecom Power Solutions
  • OutD V series


    Resistant outdoor enclosure made from non-corrosive galvanized steel sheets
    IP 54 / 55 protection class
    Different thermal management options: AV, HEX AC, TEC or advanced hybrid solution
    Wide flexibility and scalability, one design concept with 3 different dimensions; modular structure of internal equipment to meet specific customer requirements
    Option for enhanced monitoring and controlling
    Any Delta CellD system built-in; DC or AC, battery back up
    Single or multilayer wall design
    Optional thermal insulation of the walls
    Bottom cable entry with flexible configuration of cable glands