PRODUCT LIST
OutD Super Silent, Outdoor Cabinet
Technical Specifications
Construction
Single- or multi-layer steel or aluminum cabinet
Dimensions (H x W x D)
1800 x 708 x 790 mm
Overall with plinth, without external, cooling units
Internal rack dimension
34 HU
Weight
120 kg (without external, cooling units)
Materials
Cabinet skins, internal frames, plinth
Galvanized steel
Thermal insulation, Multi-layer option
EPS polystyrene foam
(insulation + internal skin)
Finish
Polyester Powder Paint RAL7035
Safety
IEC/EN 60950
EMC
EN 300 386
Maintenance cycle
12 months
Operating temperature
-33 to +50 °C (ETS 300 019-1-4)
Solar radiation
1120 W/m2 (ETS 300 019-1-4)
Protection class
IP 55 (EN 60529)
Noise
max. 54 dB(A), nom. 48 dB(A)
(sound pressure 1 m distance, free field)
(45kB(A) – night mode)
Humidity (relative)
max. 100 %
TPS GLOBAL CONTACT
|