PRODUCT LIST

  • OutD Super Silent, Outdoor Cabinet

    Introduction

    The Delta OutD cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increased cost-effectively.

    New “Super silent” cabinet from Delta is dedicated for urban areas. Noise health effects are the health con-sequences of elevated sound levels, so the noise level is a critical factor.

    A flexible configuration is the way to tailor solutions for your demand, and our OutD cabinets offer an option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

    Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

     

    Applications:

    • Network base stations
    • Wireless applications
    • Fixed line applications, data communications
    top