PRODUCT LIST

  • OutD Super Silent, Outdoor Cabinet

    Features

    Resistant outdoor enclosure made from non-corrosive galvanized steel sheets
    IP 54 / 55 protection class
    Option for enhanced monitoring and controlling
    Any Delta CellD system built-in; DC or AC, battery back up
    Single or multilayer wall design
    Option thermal insulation of the walls
    Bottom cable entry with flexible configuration of cable glands
    top