PRODUCT LIST

  • OutD Standard Series, Outdoor Cabinet

    Technical Specifications

    Construction
    Single- or multi-layer aluminium cabinet
    Dimensions
    With plinth, without external, cooling units
    Dimensions overall (H x W x D)
    [OutD 1500]: 1553 x 689 x 725 mm
     
    [OutD 1800]: 1853 x 689 x 725 mm
     
    [OutD 2000]: 2053 x 759 x 806 mm
    Internal rack dimension
    [OutD 1500]: 28 HU
     
    [OutD 1800]: 35 HU
     
    [OutD 2000]: 38 HU
    Weight
    [OutD 1500]: 90 kg
    Without external, cooling units
    [OutD 1800]: 120 kg
     
    [OutD 2000]: 150 kg
    Materials
     
    Cabinet skins
    Aluminium
    Internal frames, Plinth
    Steel
    Thermal insulation
    Synthetic Rubber Closed Cell 10 mm
    Finish
    Polyester Powder Paint RAL7035
    Safety
    IEC/EN 60950
    EMC
    EN 300 386
    Maintenance cycle
    12 months
    Operating temperature
    -33 to +50 °C (ETS 300 019-1-4)
    Solar radiation
    1120 W/m2 (ETS 300 019-1-4)
    Protection class
    IP 54 (EN 60529)
     
    IP 55 (EN 60529) option
    Noise
    AV - max. 55 dB(A)
    (sound pressure 1 m distance, free field)
    AC - 1400W - max. 75 dB(A)
    Humidity (relative)
    Max. 100 %
    top