PRODUCT LIST

  • OutD M Series, Outdoor Cabinet

    Technical Specifications

    Construction
    Multi-layer HDG Steel
     
    Thickness: 1.25mm
    Isolation
    20mm EPS100-038
    Protection Class
    IP55
    Impact Protection
    IK10
    Dimensions
     
    Dimensions (WxDxH)
    [OutD1.8M]: 770 x 852 x 1827 mm
     
    [OutD2.0M]: 870 x 952 x 2050 mm
    For Hybrid version (WxDxH)
    [OutD1.8M]: 770 x 986 x 1827 mm
     
    [OutD2.0M]: 870 x 1086 x 2050 mm
    Total user space
    [OutD1.8M]: 35U 19“
     
    [OutD2.0M]: 40U 19“
    Cabinet plinth
    Included, H=150mm
    Weight
    150 kg
    Ambient temperature
    -25 to +55 °C
    Inside temperature
    +5 to +55 °C
    Cooling
     
    Cooling type
    Fans, Air conditioning
    Fan type
    EFB1748VHG (2 pcs)
    Fan control
    PSC3/ORION
    Air Filter
    G3 (for AV), G4 or M5 (for HYB)
    Locking Mechanism
    Prepared for half cylinder.(Lock provided by cus-tomer)
    Cable entry
     
    Entry point
    Bottom
    Type
    2xPG16, 6xPG21, 1xPG29, 2xMC25
    Plinth cable entry
    Bottom, rear and side access
    top