News & Events

PRODUCT LIST

  • 2012.02.09

    Delta Electronics Exhibits Energy-efficient Solutions at MEEE 2012 in Dubai

    Power systems with 96% efficiency and solar modules with an efficiency factor of 15%

    Dubai, February 7th., 2012 – Delta Electronics, the world's leading provider of power management and thermal management solutions, will be presenting a wide range of energy efficient products and solutions in power electronics at the Middle East Electricity Exhibition 2012 (MEEE) in Dubai from 7-9 February, 2012. The MEEE is an important international trade fair in power, lighting and renewable energies, bringing suppliers and consumers together in one of the world’s fastest growing technology markets. Delta Group is an energy-saving solutions provider with the mission “To provide innovative, clean and energy efficient solutions for a better tomorrow.” Its business scope covers power electronics, energy management and smart green life. Delta Electronics is exhibiting at MEEE booth ZJ01.

    Power Electronics
    Delta is presenting power supply equipment that is specifically designed for the telecommunications industry. The OutD cabinet has weather-proof housing that can serve in both the tropics and the arctic, and is available in various sizes for wherever space is tight or when building density needs to be increased cost-effectively. The OutD cabinet’s flexible configuration ensures the right dimensions for telecommunications equipment and can house an entire base station. Optional wall installation offers greater protection for equipment and enhanced thermal cooling allows notable savings in operating and investment costs.

    The CellD 300 rack-integrated power system is specially designed for the telecommunications industry. The entire product family – composed of the CellD 300, CellD 100 and CellD 40 – is based on completely new DC systems. Developed using standardised processes at Delta Energy Systems, the CellD systems feature a modular design that can be configured with complementary products. The heart of the CellD 300 is the new 19IN/3U distribution panel, designed for a load current of 300 A. The CellD 300 features two plug-in units and six rectifiers in its maximal configuration. It offers a wide range of varying loads and short-circuit protection for the battery. The module is prepared for a load distribution with a maximum. 16 poles for the thermal-magnetic circuit breaker (MCB); the battery has six poles for hydraulic-magnetic circuit breakers (MHCB).

    The DPR2900 and DPR4000 rectifier modules are compatible with CellD shelving systems. They offer an output of up to 11.6 (DPR2900) and 24 kW (DPR4000). Their small size is ideal for embedded power in mobile communication base stations or in broadband access points. The DPR 2900 series energy efficiency is greater than 96%.

    Uninterrupted and Switching Power Supplies
    Delta’s NH Plus is the next generation of uninterrupted power supply (UPS) systems that offers excellent protection for servers, computer centres, networks, VOIP and telecommunication systems. The systems feature market-leading 94% energy efficiency even at common loads and up to six modules can operate in parallel in one cabinet. Other important features include an input power distortion factor of less than 3%, which is based on patented technology, as well as battery independence, fan speed control and a high resolution LCD. The NH Plus is compatible with generator installations, and its modular design offers easy maintenance and scalability. With four parallel cabinets the power ranges from 20 to 480kVA.

    The Amplon RT 5-10kVA series UPS systems provide “1+1 redundancy” in parallel configurations for increased system reliability and are designed for rack installation or as a tower with LCD. Delta’s DPS series switching power supplies deliver power ranging up to 7,200W+ per power module, with efficiency of over 90% and power density of up to 25W/inch3. These products are modular, redundant, hot swappable, and provide universal input power systems for high reliability. Delta offers custom design and high volume manufacturing capability of power supplies for PCs, servers, workstations, networking, peripherals and office equipment. Delta's switching power supplies use state-of-the-art circuits and advanced packaging technologies such as ASIC, hybrid circuits, and thin film to achieve high efficiencies and power densities.

    Solar Panels and Industrial Automation
    Delta is also exhibiting the solar panels of subsidiary DelSolar such as the D6P245B3A solar module with an output of up to 245 Watts. This 990 x 1650 mm panel is made of 60 multi-crystal silicon cells reaching an efficiency of 15%. The panels come with anti-reflexion glass, can withstand mechanical loads of up to 5400 Pa and deliver a maximum electrical output of 8.02 A.

    For industrial automation Delta is presenting the VFD-C2000 AC motor drive, which offers multiple applications, a modular design, simple maintenance, self-diagnosis and a competitive price. The drive is controlled via a high speed communication interface with integrated CANopen and Modbus functions. Interface cards for PROFIBUS-DP, DeviceNet, Modbus TCP and EtherNet/IP are available as options.

    Please visit Delta’s booth at MEEE in Za'abeel-Hall, Stand ZJ01.

    About Delta Group
    Delta Group is the world’s leading provider of power management and thermal management solutions, as well as a major source for components, visual displays, industrial automation, networking products, and renewable energy solutions. Delta Group has sales offices worldwide and manufacturing plants in Taiwan, China, Thailand, Japan, Mexico, India, Brazil and Europe. As a global leader in power electronics, Delta’s mission is, “To provide innovative, clean and energy-efficient solutions for a better tomorrow.” Delta is committed to environmental protection and has implemented green, lead-free production and recycling and waste management programs for many years.

    More information about Delta Group can be found at www.deltaww.com and www.deltapowersolutions.com


    Press Contact

    Carsten Schade
    Marketing & PR
    c / o Delta Electronics Europe
    Zandsteen 15
    NL-2132 MZ Hoofddorp
    The Netherlands
    Phone:. +31 (0) 206 550 905
    E-Mail: cschade@delta-europe.com

    Achim Imlau
    c / o Profact Communications GmbH
    Stadtwaldwende 18
    D-45134 Essen
    E-Mail: imlau@profact.de
    2011.04.28
    New OutD V Series!
    2008.12.10
    Great new upgrades
    2008.09.11
    A Delta asteroid
    2008.09.11
    Six times as cool
    2008.06.17
    Delta wins award
    top