PRODUCT LIST
2011.09.02
Dantherm Power to Collaborate with Delta Power Solutions in India
Ballard Power Systems today announced that Dantherm Power, a Danish system integrator in which it has a controlling interest, has signed a collaboration agreement with Delta Power Solutions (India) Pvt. Ltd. to market clean energy fuel cell power solutions in the Indian telecommunications sector.
Under the agreement, Dantherm Power and Delta will work together to deploy product field trials comprised of Dantherm Power’s direct hydrogen 2 kW DBX2000 fuel cell system as well as its 5 kW DBX5000 fuel cell system, which will be integrated by Delta, along with Delta’s Site Management and Control System (SMCS), and deployed at telecom sites in India. Delta will take responsibility for installation, commissioning, maintenance and management of these field deployments. The sites will be monitored remotely by Delta’s Network Operation Centre (NOC).
“This agreement represents a practical, managed approach to backup power market development in India,” said John Sheridan, CEO of Ballard and Chairman of Dantherm Power. “Delta will leverage its existing telecom industry relationships in order to identify interested customers, and will provide on-the-ground support throughout the trial period. Onsite expertise and customer support are the key to gaining traction with solutions that are new to the market, such as fuel cells, in the India telecom sector.”
These field trials will enable an informed assessment of the commercial market opportunity, including identification of appropriate fuel cell solutions. Commercial deployments in India would then benefit from Delta’s in-country marketing, sales, distribution and servicing capabilities.
“We are very pleased to be working with PEM fuel cell products from premier providers such as Dantherm Power and Ballard. This collaborative partnership has all the right elements for a successful evaluation of the market opportunity and for potential large-scale product roll-out down the road,” said Dalip Sharma, Managing Director of Delta Power Solutions.
Delta Power Solutions serves many of the largest service and infrastructure providers in the Indian telecom industry, including Indus, Bharti, Vodafone, Reliance and Idea Cellular.
Further Information
Delta Power Solutions (India)
Media: Gazala Masood, +91-.981.881.7771, Gazala.Masood@delta.co.in
Ballard Power Systems
Media: Guy McAree, +1.604.412.7919, media@ballard.com
Investor Relations: Lori Rozali, +1.604.412.3195, investors@ballard.com
Dantherm Power
Media: Tony Cochrane, +1.604.377.8267, tc@dantherm.com
Under the agreement, Dantherm Power and Delta will work together to deploy product field trials comprised of Dantherm Power’s direct hydrogen 2 kW DBX2000 fuel cell system as well as its 5 kW DBX5000 fuel cell system, which will be integrated by Delta, along with Delta’s Site Management and Control System (SMCS), and deployed at telecom sites in India. Delta will take responsibility for installation, commissioning, maintenance and management of these field deployments. The sites will be monitored remotely by Delta’s Network Operation Centre (NOC).
“This agreement represents a practical, managed approach to backup power market development in India,” said John Sheridan, CEO of Ballard and Chairman of Dantherm Power. “Delta will leverage its existing telecom industry relationships in order to identify interested customers, and will provide on-the-ground support throughout the trial period. Onsite expertise and customer support are the key to gaining traction with solutions that are new to the market, such as fuel cells, in the India telecom sector.”
These field trials will enable an informed assessment of the commercial market opportunity, including identification of appropriate fuel cell solutions. Commercial deployments in India would then benefit from Delta’s in-country marketing, sales, distribution and servicing capabilities.
“We are very pleased to be working with PEM fuel cell products from premier providers such as Dantherm Power and Ballard. This collaborative partnership has all the right elements for a successful evaluation of the market opportunity and for potential large-scale product roll-out down the road,” said Dalip Sharma, Managing Director of Delta Power Solutions.
Delta Power Solutions serves many of the largest service and infrastructure providers in the Indian telecom industry, including Indus, Bharti, Vodafone, Reliance and Idea Cellular.
Further Information
Delta Power Solutions (India)
Media: Gazala Masood, +91-.981.881.7771, Gazala.Masood@delta.co.in
Ballard Power Systems
Media: Guy McAree, +1.604.412.7919, media@ballard.com
Investor Relations: Lori Rozali, +1.604.412.3195, investors@ballard.com
Dantherm Power
Media: Tony Cochrane, +1.604.377.8267, tc@dantherm.com
2013.01.30
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
Delta Electronics Presents Advanced Display Solutions at Integrated Systems Europe (ISE) 2013
2012.12.18
Season's Greetings from Delta!
Season's Greetings from Delta!
2011.12.16
Delta Announces a New Telecom Power System: CPS 1500B Series High Efficiency DC/DC converter
Delta Announces a New Telecom Power System: CPS 1500B Series High Efficiency DC/DC converter
2011.09.08
Delta @ GITEX Technology Week 2011 in Dubai
Delta @ GITEX Technology Week 2011 in Dubai
2011.06.29
New EMEA website for product promotion
New EMEA website for product promotion
2011.06.28
Delta delivers hybrid solution for Togocell
Delta delivers hybrid solution for Togocell
2011.06.22
New TPS Business/Sales Manager for Russia
New TPS Business/Sales Manager for Russia
2011.05.03
New Delta iPhone App Launched!
New Delta iPhone App Launched!
2011.04.29
APS Inverter Power Systems Now Available
APS Inverter Power Systems Now Available
2011.04.28
New OutD V Series!
New OutD V Series!
2011.03.03
New Energy Efficient Rectifier launched!
New Energy Efficient Rectifier launched!
2011.03.01
RenE Test Hybrid Site in Bern
RenE Test Hybrid Site in Bern
2011.02.25
Delta Electronics and Bridgestone Corporation to Develop Electronic Paper Products Together
Delta Electronics and Bridgestone Corporation to Develop Electronic Paper Products Together
2011.02.22
Chairman Bruce Cheng honored as Ernst & Young’s Entrepreneur of the Year and CSR Entrepreneur
Chairman Bruce Cheng honored as Ernst & Young’s Entrepreneur of the Year and CSR Entrepreneur
2010.10.08
Delta EMEA & RU Partner Event in Amsterdam
Delta EMEA & RU Partner Event in Amsterdam
2010.09.28
10th anniversary of Delta Electronic Engineering & Science Education Development Program in China
10th anniversary of Delta Electronic Engineering & Science Education Development Program in China
2010.09.25
Delta strengthens its operations in Africa
Delta strengthens its operations in Africa
2010.09.24
Delta at Electronica 2010 in Munich
Delta at Electronica 2010 in Munich
2010.06.11
Delta opens an office serving Western Africa
Delta opens an office serving Western Africa
2010.06.10
Two new EnergE rectifier models
Two new EnergE rectifier models
2010.01.25
NY Times Columnist Thomas Friedman Joined Chairman Bruce Cheng at “Hot, Flat, and Crowded” Forum
NY Times Columnist Thomas Friedman Joined Chairman Bruce Cheng at “Hot, Flat, and Crowded” Forum
2009.12.18
Season’s Greetings
Season’s Greetings
2009.12.18
Calculate Your Cost Savings
Calculate Your Cost Savings
2009.12.17
Another Benchmark Project by Delta
Another Benchmark Project by Delta
2009.11.10
Delta has launched a new Web service
Delta has launched a new Web service
2009.10.20
Delta at Green Telecom India 2009
Delta at Green Telecom India 2009
2009.09.08
PSC 3 telecom power system controller news
PSC 3 telecom power system controller news
2009.03.17
Finnish telecoms forerunner trusts in Delta
Finnish telecoms forerunner trusts in Delta
2009.03.17
New office opening in Dallas
New office opening in Dallas
2008.12.10
New assignment stateside
New assignment stateside
2008.12.10
Two new Delta offices – Dubai and Turkey
Two new Delta offices – Dubai and Turkey
2008.12.10
Great new upgrades
Great new upgrades
2008.12.10
Season’s greetings – win an iPod Touch!
Season’s greetings – win an iPod Touch!
2008.09.11
A Delta asteroid
A Delta asteroid
2008.09.11
New software out now!
New software out now!
2008.09.11
Enhanced power system control
Enhanced power system control
2008.09.11
Six times as cool
Six times as cool
2008.06.17
Delta wins award
Delta wins award
2008.06.17
Delta launches e‑magazine
Delta launches e‑magazine
2008.06.17
Customers talk up Delta
Customers talk up Delta