PRODUCT LIST

  • API 1500A Series

    Technical Specifications

    Output voltage, nominal
    208 / 220V / 230 / 240 Vrms - configurable
    Operating frequency
    50 / 60 Hz - configurable
    Mains input voltage
    40 - 72 V
    Efficiency
    90.3 %
    Control and monitoring
    Dry alarm contacts RS 232 - diagnostic and configuration software
    Cooling
    Fan cooled
    top