• Delta Telecom Power Solutions
  • MidD – power in compact modular mode

    MidD systems are medium-range power systems that are easy to transport and install even in locations with difficult access. The compact size of MidD systems provides a logistics advantage. Flexible installation options are multiplied by the possibility of separating the battery cabinet from the rest of the system. Delta’s MidD DC series provides typically 5–20 kW of premium-quality electricity; AC series typically up to 6 kVA.

    Click on an area tab to find the right product.