PRODUCT LIST

  • CellD CPS 1500B

    Technical Specifications

    Input voltage
    19 – 30 V / 38 – 60 V
    Output factory default voltage
    54 V / 27 V
    Output voltage configuration range
    48 – 56 V / 24 – 28 V
    Power limitation
    9000 W (23 inch shelf)
     
    7500 W (19 inch shelf)
    Efficiency
    94,3 % / 95 %
    Applicable DC / DC converters
    CPC 1500B-48
     
    CPC 1500B-24
    top