PRODUCT LIST

  • CellD 600

    Technical Specifications

    Input AC connection
    2 x (3L + N + PE)
    Input voltage
    2 x 230 VRMS (L - N) or 3 x 230 VRMS (L - N)
    Output voltage
    42 - 58 VDC, 54 VDC NOM
    Power (max. installed)
    34.8 kW
    Efficiency
    96.2 %
    Controller
    PSC 3
    Rectifiers
    Max 9 or 12 x DPR 2900B-48 depending on rectifier shelf configuration
    top