PRODUCT LIST

  • Delta Telecom Power Solutions
  • CellD 40

    Technical Specifications

    Rectifier module
    DPR 850B-48 (max. 3 pcs.)
    Efficiency
    95.2 %
    Install power (max. config.)
    2.55 kW
    Input current (per 1 phase)
    12 ARMS
    Input protection (recom.)
    25 A gL/gG type
    Height (overall)
    43.6 mm (1U)
    Width (body)
    444 mm (19”)
    Depth (overall)
    280 mm
    Weight
    4.1 kg
    AC input
     
    AC configuration
    (L + N + PE)
    Input voltage range
    80 … 300 VRMS
    Frequency range
    45 - 66 Hz
    Mains connection
    Screw terminals/ optionally 2 m cable (schuko / open end)
    Input protection
    N loss
     
    Internal OVP
     
    Inbuilt fuses (L+N)
     
    High input voltage
    DC output
     
    Output voltage range
    42-58 VDC
     
    53.5 VDC nom.
    Output current (max.)
    40 A
    Load breakers
    6 x (2 - 30 A) or 2 x (6 - 50 A)
    Battery breakers
    2 x 50 A
    LVD (battery)
    Yes
    PLD (not critical loads)
    No
    Output protection
    Inbuilt fuses (both poles)
     
    Over-temperature protection
    Control / Monitoring
     
    Controller
    ORION or PSC 3
    Local interface
    Display, menu structure, key-pads, LEDs
    Remote monitoring
    6 alarm relays, modems, WEB Interface, SNMP protocol
    Others
     
    Operating temperature
    -45 - +65 °C
    Humidity (relative)
    95 % max, non cond.
    Environment standard
    ETSI EN 300 019-1-3
    Safety standard
    IEC 60950
    EMC standard
    EN 300 386
    Ordering
     
    System
    3799321900
    Rectifier
    TPS1010004B-PML-M
    top