PRODUCT LIST

  • CellD 300

    Technical Specifications

    AC input connection
    3 x (L + N + PE) or 3L + N + PE
    AC input voltage
    2 x 230 VRMS (L - N)
    DC voltage range
    42 - 58 VDC, 54 VDC NOM
    Power, nominal
    17.4 kW
    Efficiency rectifier
    96.2%
    Controller
    PSC 3
    Rectifier
    Max 6 DPR 2900B-48
    top