PRODUCT LIST

  • CellD 125

    Technical Specifications

    AC input configuration
    3L + N + PE or 3 x (L + N + PE) or L + N + PE
    AC input voltage
    80...300 VRMS
    DC voltage range
    42 - 58 VDC, 53.5 VDC nom
    Install power (max. config.)
    DPS 1600B-48-4: 6.4 kW
     
    DPS 2900B-48-3: 8.7 kW
    Efficiency
    DPS 1600B-48-4: 92%
     
    DPS 2900B-48-3: 96.2%
    Controller
    ORION, PSC 3 or CSU 502
    Rectifier module
    DPR 1600B-48 (max. 4 pcs.)
     
    DPR 2900B-48 (max. 3 pcs.)
    top