PRODUCT LIST

  • Delta Telecom Power Solutions
  • CellD 100

    Technical Specifications

    Input current
    3x8 ARMS (3L+N+PE)
    Input voltage range
    80 … 300 VRMS
    Output voltage range
    42 - 58 VDC, 53.5 VDC nom.
    Install power (max. config.)
    5.1 kW
    Efficiency
    95.2%
    Controller
    ORION or PSC 3
    Rectifier module
    Max 6 x DPR 850B-48
    top