PRODUCT LIST

SUBSCRIBE NEWSLETTER

Delta Telecom Power Solutions - Outdoor Power System - ESOA300-HAF Series
The Delta outdoor cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increase cost-effectively. The Delta outdoor series offers several size options, ensuring right dimensions for telecom...
more
Delta - Telecom Power Solutions - Outdoor Power Systems - ESOA300-HAF Hybrid Series
The Delta cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increase cost-effectively. The Delta series offers several size options, ensuring right dimensions for telecom equipment...
more
Delta Telecom Power Solutions - Outdoor Power System - ESOA300-HAV series
The Delta outdoor cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increase cost-effectively. The Delta outdoor series offers several size options, ensuring right dimensions for telecom...
more
Delta Telecom Power Solutions - Outdoor Power System - ESOF009-EAA Series
The Delta outdoor cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increase cost-effectively. The Delta outdoor series offers several size options, ensuring right dimensions for telecom...
more
Power giant providing up to 72 kW. Cutting edge power density rectifiers ensure compact power design and various modular options within one cabinet. Like other CabD systems, DPS 2400B-48-30s are found in base stations and application site centres...
more
The DPS 2900B-48-12 is based on Delta DPR 2900B EnergE rectifiers. This energy efficient, high power-density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations...
more
The DPS 2900B-48-40 is based on Delta DPR 2900B EnergE rectifiers. This energy efficient, high power-density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations...
more
CabD is Delta’s robust indoor cabinet developed for expandable telecom power systems. The number 3000 defines the maximum current carrying capacity of single cabinet bus bars. Total load current in parallel configurations may be from 1000 A...
more
Provides up to 168 kW per cabinet and is thus the perfect solution for very large installations. With a Delta PSC 3 controller, the system is easy to control and monitor also when expanded with additional cabinets...
more
The DPS 4000B-48-6 is based on Delta DPR 4000B EnergE rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space critical applications. An integrated...
more
The DPS 4000B-48-24 is based on Delta DPR 4000B EnergE rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space critical applications. An integrated modular...
more
The DPS 4000B-48-48 is based on Delta DPR 4000B EnergE rectifiers. It belongs to the Delta CabD product series. This energy efficient, high power density system is ideal for space critical applications. An integrated...
more
If the above products do not meet your needs, please contact us with your specifications. We will come up with a solution that suits your requirements.

See also our CellD and MidD systems designed for the SA regions.
top