PRODUCT LIST

SUBSCRIBE NEWSLETTER

CabD DPS 1600B-48-12

Technical Specifications

AC input connection
3L + N + PE
AC input voltage
80...300 VRMS
DC voltage range
42 - 58 VDC, 53.5 VDC nom
Power, nominal
DPS 2900B-48-6: 17.4 kW
Efficiency rectifier
DPS 2900B-96%: 96.4%
 
DPS 2900B-97%: 97.2%
Controller
Orion
Rectifier
DPS 2900B-96% x 6 maximum
 
DPS 2900B-97% x 6 maximum
top