PRODUCT LIST

SUBSCRIBE NEWSLETTER

CabD APS 1500A-230-20 SSW

Technical Specifications

AC input connection
3L + N + PE
AC input voltage
90~310 VRMS
DC voltage range
42 - 58 VDC, 54 VDC NOM
Power, nominal
17.4KW from rectifier
 
13.2KW from PV charger
Efficiency rectifier
96.4%
Controller
Orion
Rectifier
DPR 2900
PV Charger
PVC 2200B-48
top