PRODUCT LIST

SUBSCRIBE NEWSLETTER

CabD APS 1500A-230-20

Technical Specifications

AC input connection
3L + N + PE
AC input voltage
90~310 VRMS
DC voltage range
42 - 58 VDC, 54 VDC NOM
Power, nominal
17.4KW
Efficiency rectifier
96.4%
Controller
Orion
Rectifier
DPR 2900
top