• Delta Telecom Power Solutions
  • Cabinet-type power system based on Delta DPS 2700C-48 rectifiers. The system can host up to six rectifiers and is controlled by a Delta CSU 5 controller. Its application areas include wireless base stations and telecommunication and data networks.
    Providing up to 86.4 kW of power per cabinet, the DPS 7200C-48-6 is a power giant for telecommunications core networks and data networks. An expansion option with a second cabinet makes the system flexible to changing power demands.

    If the above products do not meet your needs, please contact us with your specifications. We will come up with a solution that suits your requirements.

    See also our CellD and MidD systems designed for the APAC region.