PRODUCT LIST

  • CPC 1500B

    Technical Specifications

    Input voltage range
    CPC 1500B-48: 19 – 30 V
     
    CPC 1500B-24: 38 – 60 V
    Output voltage, nominal
    CPC 1500B-48: 54 V
     
    CPC 1500B-24: 27 V
    Output voltage, setting range
    CPC 1500B-48: 48 – 56 V
     
    CPC 1500B-24: 24 – 28 V
    Maximum power
    1500 W
    Maximum current
    CPC 1500B-48: 29 A
     
    CPC 1500B-24: 58 A
    Efficiency
    CPC 1500B-48: 94.3 %
     
    CPC 1500B-24: 95 %
    Power density
    34 W/in³
    Cooling
    Fan cooled
    Control and monitoring
    PSC 3
    top