PRODUCT LIST

  • PVC 2200 EnergE

    Technical Specifications

    Model
    PVC 2200B-48
    Input
     
    Mains voltage
    50 - 350 V
    Mains voltage (full power)
    250 - 350 V
    Current
    10 A
    EMI (conducted)
    EN 55022, class A
    Protection
    Internal fuse
    Output
     
    Nominal system voltage
    -48 V
    Peak power
    2200 W
    Current limitation
    46.0 A
    Over voltage protection
    59.0 V
    EMI (conducted)
    EN 55022, class A
    Protection
    Internal fuse
    General
     
    Efficiency
    96.0 %
    MPPT efficiency
    >99.5 %
    Power density
    27.7 W/in3
    Control Interface
    CAN
    Control and monitoring
    ORION
    User interface
    Status indication
    Dimensions (W x H x D)
    125.5 x 41.0 x 269.9 mm (4.9 x 1.6 x 10.6 in)
    Weight
    2.0 kg (4.4 lb)
    Standards
     
    Safety
    IEC 62109
    EMI (radiated)
    EN 55022, class B
    Environment
    RoHS compliant
    Cooling
    Fan cooled
    Acoustics
    55 dB (A)
    Operating temperature
    -40 to +75 °C (-40 to +167 °F)
    Ordering information
     
    Part number
    PVC 2200B-48
    * All specifications are subject to change without prior notice.
    top